dsPIC33EV Digital Signal Controllers

Last modified by Microchip on 2026/01/09 08:12

Automotive and industrial embedded applications must operate reliably in extreme or challenging environmental conditions. Applications such as automotive sensors or CNC machinery need to be able to withstand a variety of harsh conditions including noise and vibration. Offering 5V and up to 150°C operation, the dsPIC33EV GM family of Digital Signal Controllers (DSCs) offers high noise immunity and can meet a wide range of requirements to help you create a robust design.

Combining the performance of a Digital Signal Processor (DSP) engine and the versatile peripherals of a microcontroller (MCU), dsPIC33EV GM DSCs are ideal for high-performance embedded applications, motor control, and applications requiring functional safety compliance.

33ev Block Diagram

For more information on each of the dsPIC33EV GM products, visit the dsPIC33EV GM Family Selection Guide.