Toggle the parent tree of FilterLab. Learn Software and Hardware Tools Toggle the hierarchy tree under Learn Software and Hardware Tools. Analog Tools Toggle the hierarchy tree under Analog Tools. FilterLab Toggle the hierarchy tree under FilterLab.
FilterLab 3.0 Filter Design Software FilterLab is a web-based tool that uses SPICE simulations to build and analyze active filters using Microchip operational amplifiers (op amps) .
Features: Allows the design of low-pass filters up to an 8th-order filter with Chebyshev , Bessel, or Butterworth responses from frequencies of 0.1 Hz to 10 MHz. Selection of flat passband or sharp transition from passband to stopband. Options include minimum ripple factor, sharp transition and linear phase delay. Changes in capacitor values can be implemented. Generates a spice model of the designed filter allowing time domain analysis. Application Requirements The following items are required for the application to run properly:
Supported Operating Systems: All Admin Privileges Required: No
Information contained on this site regarding device applications and the like is provided only for your convenience and may be superseded by updates. It is your responsibility to ensure that your application meets with your specifications. MICROCHIP MAKES NO REPRESENTATIONS OR WARRANTIES OF ANY KIND WHETHER EXPRESS OR IMPLIED, WRITTEN OR ORAL, STATUTORY OR OTHERWISE, RELATED TO THE INFORMATION, INCLUDING BUT NOT LIMITED TO ITS CONDITION, QUALITY, PERFORMANCE, MERCHANTABILITY OR FITNESS FOR PURPOSE. Microchip disclaims all liability arising from this information and its use. Use of Microchip devices in life support and/or safety applications is entirely at the buyer's risk, and the buyer agrees to defend, indemnify and hold harmless Microchip from any and all damages, claims, suits, or expenses resulting from such use. No licenses are conveyed, implicitly or otherwise, under any Microchip intellectual property rights.