Learn to Use the MPLAB® Mindi™ Analog Simulator

MPLAB® Mindi™ Analog Simulator reduces circuit design time and design risk by simulating analog circuits prior to hardware prototyping. The simulation tool uses a SIMetrix/SIMPLIS simulation environment, with options to use SPICE or piecewise linear modeling, that can cover a very wide set of possible simulation needs. This capable simulation interface is paired with proprietary model files from Microchip to model specific Microchip analog components in addition to generic circuit devices. Finally, this simulation tool installs and runs locally on your PC. Once downloaded, no internet connection is required and the simulation runtime is not dependent on a remotely located server. The result is fast, accurate analog circuit simulations.
Analog Design Software
Build fast and accurate analog circuit simulations with our MPLAB Mindi Analog Simulator. It reduces your circuit design time and design risk by allowing you to simulate analog circuits prior to hardware prototyping.