Enter a brief description of your changes
(Required)
Minor changes are by default collapsed in the page history.
No changes
The page does not exist yet.
Failed to load changes
Version by on
Leave Collaboration
Are you sure you want to leave the realtime collaboration and continue editing alone? The changes you save while editing alone will lead to merge conflicts with the changes auto-saved by the realtime editing session.
Using the MPLAB® XC16 Compiler
Last modified by Microchip on 2026/02/12 08:30
While the XC16 compiler will continue to support the dsPIC30F, dsPIC33F, dsPIC33E and dsPIC33C Digital Signal Controllers (DSCs), we encourage customers to migrate to the XC-DSC compiler for any new projects involving dsPIC33 DSCs. For any new projects using PIC24 microcontrollers (MCUs), please use the XC16 compiler.
The Microchip MPLAB® XC compiler line provides a comprehensive solution for your project’s development software needs. Features of the MPLAB XC16 compiler include:
Supports all PIC24 MCUs and dsPIC® DSCs
Integrates with MPLAB X IDE to provide a full graphical front end
Editing errors and breakpoints match the corresponding lines in the source code
Single step through C source code to inspect variables and structures at critical points
Data structures with defined data types, including floating point, displayed in Watch windows
Runs on Windows®, Linux®, and macOS® X
Offers different optimization levels to suit your needs with free downloads available
If you need to work with Microchip Support staff directly, you can submit a technical support case. Keep in mind that many questions can be answered through our self-help resources, so this may not be your speediest option.