Using the MPLAB® XC32/32++ Compiler

Last modified by Microchip on 2026/01/09 08:12

Microchip’s MPLAB® XC compiler line provides a comprehensive solution for your project’s development software needs. Features of the MPLAB XC32 compiler include:

  • Supports all 32-bit SAM and PIC® MCUs
  • Integrates with MPLAB X IDE to provide a full graphical front end:
    • Editing errors and breakpoints match the corresponding lines in the source code
    • Single step through C and C++ source code to inspect variables and structures at critical points
    • Data structures with defined data types, including floating point, display in Watch windows
  • Runs on Windows®, Linux®, and macOS®
  • Offers different optimization levels to suit your needs with free downloads available

XC32 logo

Getting Started

Learn More