Installing and Licensing Libero® SoC
Downloading and Installing Libero® SoC
Libero® SoC design suite supports designs for the following Microchip FPGAs:
- PolarFire SoC
- PolarFire
- RTG4
- SmartFussion2
- IGLOO2
Libero runs on Windows® and Linux® machines. The installation package can be downloaded from the Libero Design Suite page.
The installation package walks you through the step-by-step installation process for contemporary desktop applications. When the installation process is complete, an icon to start Libero appears on the desktop.
Double-clicking on the Libero icon will start the application.
Licensing Libero SoC
Microchip implements an industry-standard FlexNet Publisher (formerly known as FLEXlm) license. Libero supports either node-locked or floating server-based licenses.
Libero offers four levels of licenses: Evaluation, Silver, Gold, and Platinum. These licenses differ in price, device support, and length of service. The licenses most often requested by the first-time Libero users are the two time-limited, no-cost licenses: Evaluation and Silver.
- Evaluation License: Supports all functions and devices, but DOES NOT allow the user to program a device.
- Silver License: Allows the user to program a design, but supports a limited number of devices.
The Libero license page details the specifics of the licenses.
License Procedures for an Individual PC
Place the license on your PC and update the environment variable to point to the location of that file.