MPLAB® Harmony v3 Vision Package for Microchip

Last modified by Microchip on 2026/01/09 08:12

MPLAB Harmony Framework Vision Package

The MPLAB® Harmony Vision package is designed to enable camera-based applications to operate seamlessly with the MPLAB Harmony framework, providing support for Microchip MPUs and MCUs. The Vision module offers a C Application Programming Interface (API) for application development, facilitating configuration of cameras, image sensor controllers, and low-level hardware interfaces such as Mobile Industry Processor Interface (MIPI®) Camera Serial Interface (CSI) or Parallel Capture Controller (PCC). Applications can request image frames, which are stored in Double Data Rate (DDR) memory. These image buffers can be directly displayed for preview via Low-Voltage Differential Signaling (LVDS) or RGB parallel display interfaces.

Vision - MPLAB Harmony Development Kit

MPLAB Harmony Vision package development kits are hardware and software tools for the MPLAB Harmony framework provided by Microchip for the development of camera-based applications on embedded systems. These kits are designed to help engineers and developers create camera-based applications that run on Microchip microcontrollers or microprocessors.