Vision Development Kits

Last modified by Microchip on 2026/01/09 08:12

Introduction

Vision development kits are hardware and software tools provided by Microchip for the development of camera-based applications on embedded systems. These kits are designed to help engineers and developers create camera-based applications that run on Microchip microcontrollers (MCUs) or microprocessors (MPUs).

Hardware Configurations

Microchip offers scalable solutions to support a range of camera modules, display interfaces and hardware configurations across different platforms.

Vision Integrated Graphics

Below are vision-enabled MPU solutions integrated with graphics or with a USB interface. Binary images are provided to facilitate rapid evaluation of the demo on the respective boards. Copy these binaries to an SD card, insert the card into the board, and power it on to begin the evaluation. The camera modules used in the demos are available for purchase. For detailed information about these camera modules and hardware setup, please refer to the user guide specific to each board. 

DevicesDevelopment boardHardware Interface General Documentation
SAM9x75 SAM9X75 Curiosity LAN Kit

MIPI® CSI Image sensors - IMX219 or OV5647

LVDS Display - AC69T88A or NewVision 10" LVDS display (1280 x 800) 

SAMA7G54SAMA7G54 Evaluation Kit

MIPI CSI Image sensors - IMX219 or OV5647

USB - Mass Storage device.

User Guide
SAMA5D27SAMA5D27 SOM1-EK1 Kit

Parallel Interface Image Sensor - OV5640 or OV2640

RGB Display - Model No: TM5000 Part Number: AC320005-5

User Guide

Back to Top