Low Power Application on SAMC2x Using MPLAB® Harmony v3 Peripheral Libraries: Step 5
Generate Code
When done, before generating the code, click the Save icon as shown below.
Save the configuration in its default location when prompted.
Click on the Generate icon to generate the code as shown below.

Click on the Generate button in the Generate Project window, keeping the default settings as shown below. If prompted to save the configuration, click Save.


As the code is generated, MHC displays the progress as shown below.

Examine the generated code as shown below.
MHC will include all the MPLAB Harmony library files and generate the code based on the MHC selections. The generated code would add files and folders to your Harmony project as shown. Among the generated code, notice the peripheral library files generated for RTC, SERCOM 2 (as I²C), SERCOM 4 (as USART), DMA, PM, EIC, EVSYS, SUPC, ADC and PORT peripherals. MHC also generates template main file (main.c).
Navigate to the Projects tab to view the project tree structure.
Build the code by clicking on the Clean and Build icon
and verify that the project builds successfully.
At this point, you are ready to start implementing your application code.