Harmony v3 Drivers and System Services on SAM E70/S70/V70/V71: Step 4
Generate Code
When done, before generating the code, click Save MHC State as shown in the accompanying image.

Save the configuration in its default location when prompted.

Click on the Code Generate button as shown in the accompanying image to start generating code.

Click on the Generate button in the Generate Project window, keeping the default settings as shown in the accompanying image.
If prompted for saving the configuration, click Save.

As the code is generated, MPLAB® Harmony Configurator (MHC) displays the progress as shown in the accompanying image.

Examine the generated code as shown in the accompanying image.

MHC will include all the MPLAB Harmony library files and generate the code based on the MHC selections. The generated code would add files and folders to your Harmony project as shown.
Among the generated code, notice the Peripheral Library (PLIB) files generated for Timer Clock 0 (TC0), Two-Wire Interfaces 0 (TWIHS0) (I²C), Universal Synchronous Asynchronous Receiver Transmitter 1 (USART1), Direct Memory Access (DMA), and PORT peripherals. Also, notice the generated files for USART, I²C Drivers, and Timer System Service.
MHC also generates the template main file (main_e70.c), and the application files (app_eeprom.c, and app_sensor.c) for the sensor and EEPROM tasks.
Navigate to the Projects tab to view the project tree structure.
Build the code by clicking on the Clean and Build icon
and verify that the project builds successfully.
At this point, you are ready to start implementing your application code.