MPLAB® Harmony v3 Peripheral Libraries on SAM E70/S70/V70/V71: Step 3
Configure switch button pin with PIO to generate an interrupt
In MPLAB® Harmony Configurator (MHC), select the Pin Settings tab and then scroll down to 64 in the Pin Number column and configure the PORT pin PA11 as a Parallel Input/Output (PIO) interrupt pin for switch functionality as shown below. The internal pull-up is enabled to avoid false edge detection as there is no external pull-up on the SAM E70 Xplained Ultra Evaluation Kit.

Configure LED Pin
Select the MHC Pin Settings tab and then scroll down to 73 in the Pin Number column. Configure the PORT pin PA5 as an output pin for LED functionality as shown below.

Rename the default main file
Under the Project Graph tab, click on System, and configure as below to give a name of your liking to the default template main file generated by the MHC.