MPLAB® Harmony v3 Peripheral Libraries on SAM E70/S70/V70/V71: Step 4
Generate Code
When done, before generating code, click Save MHC State as shown below.

Save the configuration in its default location when prompted.

Click on the Code Generate button as shown below to start generating code.

Click on the Generate button in the Generate Project window, keeping the default settings as shown below.
If prompted for saving the configuration, click Save.


As the code is generated, the MPLAB® Harmony Configurator (MHC) displays the progress as shown below.

Examine the generated code as shown below.

The MHC will include all the MPLAB® Harmony library files and generate the code based on the MHC selections. The generated code would add files and folders to your Harmony project as shown.
Among the generated code, notice the Peripheral Library (PLIB) files generated for Timer Clock 0 (TC0), Two-Wire Interfaces 0 (TWIHS0) (I²C), Universal Synchronous Asynchronous Receiver Transmitter 1 (USART1), Direct Memory Access (DMA), and PORT peripherals. The MHC also generates template main file (main_e70.c).
Navigate to the Projects tab to view the project tree structure.
Build the code by clicking on the Clean and Build icon
and verify that the project builds successfully.
At this point, you are ready to start implementing your application code.