Arm® TrustZone® Getting Started Application on SAM L11: Step 4
Generate Code
When done, before generating code, click the Save button.

Save the configuration in its default location when prompted.

Click on the Generate Code button to start generating code.

Click on the Generate button in the Generate Project window, keeping the default settings, as shown.
If prompted to save the configuration, click Save.


As the code is generated, the MPLAB® Harmony Configurator (MHC) displays the progress.

Navigate to the Projects tab to view the project tree structure.
Examine the generated code.

MHC will include all the MPLAB Harmony library files and generate the code based on the MHC selections. The generated code will add files and folders to your Harmony project as shown.
Among the generated code, notice the Peripheral Library files generated for Real-Time Clock (RTC), SERCOM1 (as I²C), External Interrupt Controller (EIC), and PORT peripherals in the Secure project and SERCOM0 (as Universal Synchronous Asynchronous Receiver Transmitter (USART)), Direct Memory Access (DMA) peripherals in the Non-Secure project. The MHC also generates template main files (main_l11.c) in both the Secure and Non-Secure projects.
Before proceeding further, set the "NonSecure project" as the Main Project.
Click on the Projects tab on the top left pane in MPLAB X IDE. Right click on the project name trustzone_sam_l11_xpro_NonSecure and click on Set as Main Project.

Build the project by clicking on the Clean and Build button
and verify that the project builds successfully
At this point, you are ready to start implementing your application code for both Secure and Non-Secure projects.