MPLAB® Harmony v3 Drivers and Middleware on PIC32MZ EF MCUs Using FreeRTOS: Step 5
Generate Code
By default, the Autosave MPLAB® Code Configuration MCC configuration file option is enabled. That means MCC automatically saves your MCC configurations.
Now, generate the code by using MCC. From the left side tab, Resource Management (MCC), go to Project Resources and click on the Generate button.
Navigate to the Projects tab in MPLAB X IDE to view the project tree structure.
Examine the generated code.

MCC will include all the MPLAB Harmony library files and generate the code based on the MCC selections. The generated code will add files and folders to your Harmony project as shown.
Among the generated code, notice the Peripheral Library (PLIB) files generated for the I²C1, UART6, and PORT peripherals. Also, notice the generated files for the USART, I²C synchronous drivers, USB High-Speed driver, USB Host middleware, and File System Service and the necessary files for the selected RTOS (FreeRTOS).
MCC also generates the template main file (main_pic32mz.c), the application thread files (app_eeprom_thread.c, app_sensor_thread.c, app_usb_thread.c, and app_user_input_thread.c) for the EEPROM, sensor, USB, and user input threads.
Build the code by clicking on Clean and Build and verify that the project builds successfully. At this point, you are ready to start implementing your application code.
![]()