Low Power Application on SAMC2x Using MPLAB® Harmony v3 Peripheral Libraries: Step 4
Last modified by Microchip on 2023/11/09 09:09
Configure PM and SUPC
Under the bottom left tab, Device Resources, expand Harmony > Peripherals > PM.
Double-click or drag and drop PM to add the PM library (PLIB) to the project graph.
Select PM and configure.
Under the bottom left tab, Device Resources, expand Harmony> Peripherals > SUPC.
Double-click or drag and drop SUPC to add the SUPC library (PLIB) to the project graph.
Select SUPC and verify the configuration.
Configure LED and Wake-up test Pins
Open the Pin Configuration tabs by clicking Project Graph > Plugins > Pin Configuration. Go to the Pin Settings tab and configure PA15 (Pin #32) as LED and PA27 (Pin #51) as WAKEUP_TEST.