Create Your First Motor Control Application Using MPLAB® Harmony v3: Step 4
Generate Code
Click on the Resource Management [MCC] tab on the top left pane. Click Generate button in the Project Resources tab.
As the code is generated, MPLAB® Code Configurator (MCC) displays the progress.


Examine the project structure.
The MCC includes all the MPLAB Harmony library files and generates the code based on the MCC selections. The generated code adds files and folders to your Harmony project.
Check the peripheral library files generated for Position Decoder (PDEC), TCC0, TC0, TC1, Event System (EVSYS), External Interrupt Controller (EIC), and PORT peripherals. The MCC also generates a template main file.
Navigate to the Projects tab to view the project tree structure.
Build the code by clicking on the Clean and Build icon and verify that the project builds successfully.


At this point, you are ready to start implementing your application code.