MPLAB® Harmony v3 Peripheral Libraries on PIC32MZ EF: Step 4
Generate Code
Click on the Resource Management [MCC] tab on the top left pane. Click the Generate button in the Project Resources.

As code is generated, the MPLAB® Code Configurator (MCC) displays the progress as shown in the accompanying image.


Navigate to the Projects tab to view the project tree structure.
Examine the generated code as shown in the accompanying image.

The MCC includes all the MPLAB Harmony library files and generates code based on the MCC selections. The generated code adds files and folders to your Harmony project. Among the generated code, notice the Peripheral Library files generated for TMR1, I²C1, UART6, Direct Memory Access (DMA), cache, and General Purpose Input/Output (GPIO) peripherals. The MCC also generates a template main file (main_pic32mz.c).
Build the project by clicking on the Clean and Build icon
and verify that the project builds successfully.
At this point, you are ready to start implementing your application code.