MPLAB® Harmony v3 Drivers and System Services on SAM E70/S70/V70/V71: Step 4
Generate Code
Click on the Resource Management [MCC] tab on the top left pane. Click Generate button in the Project Resources tab.

Figure 1
As code is generated, MPLAB® Code Configurator (MCC) displays the progress as shown in the accompanying image.

Figure 2
Navigate to the Projects tab to view the project tree structure.
Examine the generated code as shown in the accompanying image.

Figure 3
MCC will include all the MPLAB Harmony library files and generate the code based on the MCC selections. The generated code will add files and folders to your MPLAB Harmony project as shown.
Among the generated code, notice the Peripheral Library (PLIB) files generated for Timer Clock 0 (TC0), Two-Wire Interfaces 0 (TWIHS0) (I²C), Universal Synchronous Asynchronous Receiver Transmitter 1 (USART1), Direct Memory Access (DMA), and PORT peripherals. Also, notice the generated files for USART, Inter-Integrated Circuit (I²C) Drivers, and Timer System Service.
MCC also generates the template main file (main_e70.c), and the application files (app_eeprom.c, and app_sensor.c) for the sensor and Electrically Erasable Programmable Read-Only Memory (EEPROM) tasks.
Build the code by clicking on the Clean and Build button and verify that the project builds successfully.
At this point, you are ready to start implementing your application code.

Figure 4