MPLAB® Harmony v3 Peripheral Libraries on SAM E70/S70/V70/V71: Step 4
Generate Code
Click on the Resource Management [MCC] tab on the top left pane. Click Generate button in the Project Resources.

As the code is generated, the MPLAB® Code Configurator (MCC) displays the progress as shown below.


Examine the generated code as shown below.

The MCC will include all the MPLAB Harmony library files and generate the code based on the MCC selections. The generated code would add files and folders to your Harmony project as shown.
Among the generated code, notice the Peripheral Library (PLIB) files generated for Timer Clock 0 (TC0), Two-Wire Interfaces 0 (TWIHS0) (I²C), Universal Synchronous Asynchronous Receiver Transmitter 1 (USART1), Direct Memory Access (DMA), and PORT peripherals. The MCC also generates template main file (main_e70.c).
Navigate to the Projects tab to view the project tree structure.
Build the code by clicking on the Clean and Build icon
and verify that the project builds successfully.
At this point, you are ready to start implementing your application code.