Getting Started with MPLAB® Harmony v3 to Create a Web-Enabled Digital Photo Frame

Create a Web-Enabled Digital Photo Frame: Step 4

Last modified by Microchip on 2026/01/09 08:12

   Step 3  Step 5   

Generating the MPLAB® Code Configurator (MCC) Harmony Code

Are you ready to generate the code and give it a try?

Click on the Generate button in the Project Resource window.

MCC Code Generation

Figure 1: MCC Code Generation

A popup will appear. Sometimes it will go into a Not Responding status because it is waiting for a background operation to finish.

MCC Generation Loader

Figure 2: MCC Generation Loader

From the Output > MPLAB Code Configurator tabs, you should see the Generation complete message.

MCC Generate Output Window

Figure 3: MCC Generate Output Window

The project can now be built.

Build Output Window

Figure 4: Build Output Window

Back to Top