SAM9X60 Curiosity Development Board - Comparison

Last modified by Microchip on 2024/06/20 12:43

In this training topic we compare the differences between the SAM9X60 Curiosity Development Board and the SAM9X60-EK Evaluation Kit.

References:

FeaturesSAM9X60 CuriositySAM9X60-EK
ProcessorSAM9X60D1G-I/4FB (1Gb SiP)SAM9X60-V/DWB
Memory1 Gb DDR2 (SiP)
4 Gb NAND Flash
2 Kb EEPROM
2 Gb DDR2
4 Gb NAND Flash
2 Kb EEPROM
64 Mb QSPI
Disable BootBooting from onboard NAND Flash:
- Disabled - J4 open
- Enabled - J4 closed
Booting from onboard memories:
- Disabled - J13 closed
- Enabled - J13 open AND NOT SW4 pressed
Power ManagementMCP16501MIC2800, MCP1725
SD Multimedia Card1 MultiMediaCard (MMC) or Secure Digital (SD) Memory Card slot (J5)
1 microSD Memory Card slot (J3)
1 MultiMediaCard (MMC) or Secure Digital (SD) Memory Card slot (J4)
USB1 Micro-B connector (J1)
1 stacked Type-A connector (J10)
1 Micro-B connector (J7)
1 stacked Type-A connector (J8)
Ethernet1 10Base-T/100Base-TX (J6)1 10Base-T/100Base-TX (J5)
LCD1 18-bit RGB666 parallel interface (J13)
Note: TWI interface port pins: PA30/PA31 (They do not have pull up resistors.)
1 24-bit RGB888 parallel interface (J17)
Note: TWI interface port pins: PA0/PA1
CAN2 peripheral interfaces (J7) (not populated)
Selectable by J14/J15
2 peripheral interfaces (J6)
AudioN/A1 Class-D Audio Port (J12)
Debug1 JTAG (J12) (not populated)
1 UART (J11) Selectable by J14/J15
1 JTAG (J23)
1 UART (J24)
1 J-Link OB + CDC (J22)
User Interface1 RGB LED (D1)
3 Push Buttons
1 RGB LED (LD1)
4 Push Buttons
Expansion1 mikroBUS socket
1 Raspberry Pi 40-pin connector (not populated)
1 mikroBUS socket
1 Raspberry Pi 40-pin connector
Image Sensor InterfaceN/AYes
Operating Temperature-40 to +85 degrees C0 to +70 degrees C
Power Options+5 VDC from USB (J1)+5 VDC from Micro-B USB (J7)
+5 VDC from External Power Jack (J1)
J-Link OB+CDCN/Amicro-B USB (J22)