Learn Memory Xplorer by Microchip
What is Memory Xplorer (MX)?
Microchip’s Memory Xplorer software is a free, easy-to-use interactive tool that demonstrates Microchip's Serial EEPROM (SEE) device features, functionality and low-power operation. The Memory Xplorer Graphical User Interface (GUI) is used as an interface between your PC and the evaluation kit hardware. The software allows you to interact with supported serial Electrically Erasable Programmable Read-Only Memory (EEPROMs) using built-in read and write features. It also highlights features of supported devices.


Once installed, the Memory Xplorer application can be accessed through the Memory Xplorer icon on your desktop or startup menu.

Training overview
This training will cover the hardware, terminology, installation, setup, and functions associated with Memory Xplorer.
Microchip’s Memory Xplorer supports the following evaluation kits:
- Serial Memory I2C Evaluation Kit: DM160237
- Serial Memory SPI Evaluation Kit: EV20F92A
- Serial Memory Single-Wire Evaluation Kit: CM160232
Evaluation kits include the USB Base Board, Socket Board and various loose serial EEPROM devices. Additional device samples can be purchased from the Samples page on the Microchip website.
What's Next?
Are you ready to install Microchip's Memory Xplorer? Check the Memory Xplorer Installation lesson to learn how.
Learn more
- Memory Xplorer Embedded Memory Evaluation Platform
- Evaluation kits
- SPI Introduction
- I2C Bus Introduction
- What is Single Wire Interface (SWI) protocol?
- Unique ID (UID)
- Media Access Control (MAC) addresses
- EEPROM Endurance Tutorial (AN1019)
- Sample order page
- Serial EEPROM page
- Microchip Purchasing and Client Services
- Intel® formatted hex files