Hardware Guide for SAMA7D65 Curiosity with NewVision 1280x800 10" LVDS LCD with maXTouch® Technology
Last modified by Microchip on 2025/07/09 10:45
Required Hardware
| Product Number | Description |
|---|---|
| EV63J76A | SAMA7D65 Curiosity Development Board. |
NewVision 10" 1280x800 Low-Voltage Differential Signaling (LVDS) LCD with maXTouch® Technology | Contact your Microchip sales representative for more information. |
| USB Type-C® power adapter | To power the SAMA7D65 Curiosity board. The display is powered from the Curiosity board. |
| Standard SDTM card for firmware binaries |
Hardware Setup
Refer to the accompanying images for instructions on how to connect the display to the SAMA7D65 Curiosity board.
To connect the display to the board, insert the cable from the display to the LVDS connector on the Curiosity board. Here are close-up images of how the cable is oriented in the LVDS connector.



The SD card with the firmware binaries (boot.bin and harmony.bin) goes to the SD card slot labeled SD CARD. This is how the setup would look when fully assembled, with the Microchip Graphics Suite (MGS) Quickstart demo running.

Pre-built binaries are available:
| Display | MGS Harmony Projects and Binaries |
| NewVision 10" 1280x800 LVDS LCD with maXTouch Technology |