Hardware Guide for SAME54 Curiosity Ultra with maXTouch® Curiosity Pro Touchscreen Display

Last modified by Microchip on 2026/01/09 08:13

Required Hardware

Product NumberDescription
EV66Z56A

AC320007

 Micro-USB cable or power adapter for SAME54 Curiosity Ultra Development Board

Hardware Setup

Refer to the instructions for connecting the display to the SAME54 Curiosity Ultra Development Board based on the display interface.

4-Line SPI Interface

Set the IM switches on the back of the maXTouch Curiosity Pro display to IM[2:0] = 111b for 4W Serial Peripheral Interface (SPI) mode.

maXTouch Curiosity Pro display to IM[2:0] = 111b

Back to Top


Use the 20-pin flat cable to connect the J3 port on the maXTouch Curiosity Pro display to the EXT port on the SAME54 Curiosity Ultra Development Board.

4-wire SPI HW Setup

Back to Top


Note: In some older units of the maXTouch Curiosity Pro (AC320007), the R9 resistor will need to be removed for the 4-wire SPI mode to work. Please check if the R9 resistor (see accompanying image) is populated and remove it for 4-wire SPI mode.

Remove R9 resistor for SPI mode

Remove R9 for 4-wire SPI

8-bit Parallel 8080

Set the IM switches on the back of the maXTouch Curiosity Pro display to IM[2:0] = 011b for 8-bit MCU mode.

maXTouch Curiosity Pro display to IM[2:0] = 011b

Back to Top


Attach the 24-bit passthrough card to the GFX Connector (J1000) on the SAME54 Curiosity Ultra Development board.

Back to Top


Set the S1 switch on the 24-bit passthrough card to 2.

Back to Top


Connect the ribbon cable from the J2 connector on maXTouch Curiosity Pro Display to the ribbon connector on the 24-bit pass-through card.

8-bit Parallel 8080 HW Setup

Back to Top