SAM-BA® In-System Programmer Supported Devices and Evaluation Kits
Introduction
The following devices and evaluation kits are supported by the SAM-BA® In-system Programmer (ISP).
The SAM-BA ISP is a set of software programs that provide utility functions and in-system read, write, execute and verification of internal and external memories of Microchip Technology’s Arm®-based MPUs and MCUs.
Device -d, --device Option
The -d, --device option configures the SAM-BA Host to the target device.
The list of supported devices can be displayed using the help argument:
Known devices: sam9x60, sam9xx5, sama5d2, sama5d3, sama5d4,and samv7
Board -b, --board Option
The -b, --board option configures the SAM-BA Host to the target evaluation kit (also known as the board). It can be used in place of the -d, --deviceoption.
The -b, --board option extends the -d, --device option with the configuration and settings of the evaluation kit such as the console instance/ioset and memory controllers instance/ioset.
The list of supported boards (evaluation kits) can be displayed using the help argument:
Known boards: sam9x60-ek, sam9xx5-ek, sama5d2-ptc-ek, sama5d2-xplained,
sama5d27-som1, sama5d27-som1-ek, sama5d3-ek, sama5d3-xplained, sama5d4-ek,
sama5d4-xplained, same70-xplained, and samv71-xplained
Supported Devices and Evaluation Kits
SAM9X60
- SAM9X60-EK Evaluation Kit, Part Number: DT100126
SAM9xx5
- AT91SAM9G15
- AT91SAM9G25
- AT91SAM9G35
- AT91SAM9X25
- AT91SAM9X35
- SAM9X25-EK, Part Number: AT91SAM9X25-EK
SAMA5D2 Series
- ATSAMA5D2-ICP Industrial Connectivity Platform, Part Number: EV26C77A
- SAMA5D2-PTC-EK, Part Number: ATSAMA5D2-PTC-EK
- ATSAMA5D2C-XULT, Part Number: ATSAMA5D2C-XULT
ATSAMA5D27-SOM1
- SAMA5D27-SOM1-EK1, Part Number: ATSAMA5D27-SOM1-EK1
- ATSAMA5D27-WLSOM1 Evaluation Kit, Part Number: DM320117
SAMA5D3 Series
- SAMA5D35-EK, Part Number: ATSAMA5D35-EK, (no longer available for sale)
- SAMA5D3 Xplained, Part Number: ATSAMA5D3-XPLD
SAMA5D4 Series
- SAMA5D4-EK, Part Number: ATSAMA5D4-EK, (no longer available for sale)
- SAMA5D4 Xplained Ultra, Part Number: ATSAMA5D4-XULT
SAM E70/S70/V70/V71 Family (Arm Cortex®-M7 -based Microcontrollers)
- ATSAME70Q21
- ATSAMS70N21
- ATSAMV70Q19
- ATSAMV71Q21
- SAM E70 Xplained Evaluation Kit, Part Number: ATSAME70-XPLD
- SAM V71 Xplained Ultra Evaluation Kit, Part Number: ATSAMV71-XULT