MPLAB® ICD 3 (DV164035)
Last modified by Microchip on 2024/06/24 06:34
MPLAB® ICD 3

MPLAB ICD 3 In-Circuit Debugger is Microchip's most popular hardware debugger/programmer. Like the MPLAB REAL ICE™ In-Circuit Emulator and PICkit™ 3, it can program and debug Microchip PIC® microcontrollers and dsPIC® digital signal controllers. Also, it works seamlessly with the MPLAB X IDE.
The MPLAB ICD 3 connects to a PC using a high-speed USB 2.0 interface and connects to the target using the same interface found on all Microchip Debugger/Programmers, an In-Circuit Serial Programming (ICSP) interface.
How It Is Used