MPLAB® ICD 4 In-Circuit Debugger (DV164045)
Last modified by Microchip on 2024/06/24 06:29
MPLAB® ICD 4 Programmer/Debugger
The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs) and CEC Flash MCUs. This speed is provided by a 300 MHz, 32-bit MCU with 2 MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It debugs and programs with the powerful, yet easy-to-use graphical user interface of MPLAB X Integrated Development Environment (IDE). The MPLAB ICD 4 is connected to your PC using a high-speed USB 2.0 interface and is connected to the target with a modular debugging connector. The MPLAB ICD 4 also works with JTAG interfaces.

Getting Started
- Overview (PDF)
- Installation and Setup
- Connecting the Target Board
- Intro to MPLAB X IDE (Microchip University)
- MPLAB X Tips and Tricks (Microchip University)
- Get Started with MPLAB X IDE and Microchip Tools