32-bit MPU Debug Probes
Introduction
This training is for the embedded systems software developer who wishes to use the MPLAB® Harmony 3 Software Framework or Embedded Linux® with Microchip Technology’s 32-bit Microprocessor Units (MPUs) (SAM9x60, SAMA5D2).
MPUs contain dedicated Debug and Test circuity used for standard debugging functions such as downloading code and single-stepping through programs. An external host computer with an external interface device called a Debug Probe communicates with the target device. This training topic explains two popular external interfaces used for MPU development.
J-Link On-Board Debug Probe

The Segger J-Link OB - The On-Board Debug Probe is included on Microchip’s MPU evaluation kits. The J-Link OB provides debugging/programming and a virtual COM port from a single USB port. J-Link OB is fully supported and integrated into the MPLAB® X Integrated Development Environment (IDE).
Features
- Debug support
- Download into Flash memory
- JTAG: Joint Test Action Group
- SWD: Serial Wire Debug
- Virtual COM Port (CDC Class)
The J-Link OB can be disabled by jumper settings with no impact on the rest of the evaluation kit.
J-32 Debug Probe

Microchip's DV164232 J-32 Debug Probe is an external debugger/programmer for Microchip’s 32-bit MCU and MPU devices. The J-32 Debug Probe is fully supported and integrated into the MPLAB® X Integrated Development Environment (IDE).
Features
- Debug support
- Download into Flash memory
- JTAG: Joint Test Action Group
- SWD: Serial Wire Debug
In addition, Segger provides the following free software tools:
- SystemView: Provides runtime recording and captures tasks, interrupts, timers, API calls, and user events and provides live analysis of captured information.
- J-Scope: Displays runtime data of multiple variables in an oscilloscope format. Each variable can be individually manipulated with familiar oscilloscope controls and features.
- Remote Server: Allows the J-32 Debug Probe to debug from anywhere in the world. This is especially useful when your software expert needs to resolve development or product issues in another region.
- J-Mem: Permits direct RAM and Special Function Register (SFR) modifications without an IDE. Memory can be displayed in an 8-, 16-, or 32-bit format and can be exported to a BIN file.
Part Number: DV164232
Summary
Microchip Technology offers two debug probe options for MPU development. The Segger J-Link OB is included on Microchip’s MPU evaluation kits. There is nothing more you have to buy. The Microchip J-32 is an external Debug Probe with additional software tools available from Segger. Both are fully supported and integrated into the MPLAB X IDE.