Optional Debug Headers - PIC18 Devices
Last modified by Microchip on 2023/12/20 20:13
Devices that have built-in debug circuitry do not require a header to use debug tools. However, some pins and memory must be used to support the debug function. Special -ICE/-ICD versions offering additional pins, memory, and emulator functions can be used to provide superior emulating/debugging capabilities.
Currently available debug headers and their associated -ICE/-ICD devices are shown in the following table by the supported device.
Table: Optional Debug Headers - PIC18 Devices
| Device Supported by Debug Header | Pin Count | PEP* Part Number | -ICE/-ICD Device on Debug Header | Vdd Max |
| PIC18F1230 PIC18F1330 | 28 | AC162078 | PIC18F1330-ICD | 5.5 V |
| PIC18F13K22 PIC18F14K22 | 20 | AC244033 | PIC18F14K22-ICE | 5.5 V |
| PIC18LF13K22 PIC18LF14K22 | 20 | AC244034 | PIC18LF14K22-ICE | 3.6V, 2.75V(2) |
| PIC18F24J10 PIC18F25J10 | 28 | AC162067 | PIC18F45J10-ICE | 3.6V |
| PIC18LF24J10 PIC18LF25J10 | 3.6V, 2.75V(2) | |||
| PIC18F44J10 PIC18F45J10 | 40 | 3.6V | ||
| PIC18LF44J10 PIC18LF45J10 | 3.6V, 2.75V(2) | |||
| PIC18F44J10 PIC18F45J10 | 44 | AC162074 | 3.6V | |
| PIC18LF44J10 PIC18LF45J10 | 3.6V, 2.75V(2) | |||
| PIC18F63J11 PIC18F63J90 PIC18F64J11 PIC18F64J16 PIC18F64J90 PIC18F64J95 PIC18F65J11 PIC18F65J90 | 64 | AC162079 | PIC18F85J90-ICE | 3.6V |
| PIC18F83J11 PIC18F83J90 PIC18F84J11 PIC18F84J16 PIC18F84J90 PIC18F84J95 PIC18F85J11 PIC18F85J90 | 80 | |||
| PIC18F65J10 PIC18F65J15 PIC18F66J10 PIC18F66J15 PIC18F67J10 | 64 | AC162062 | PIC18F87J10-ICE | 3.6V |
| PIC18F85J10 PIC18F85J15 PIC18F86J10 PIC18F86J15 PIC18F87J10 | 80 | |||
| PIC18F65J16 PIC18F66J11 PIC18F66J16 PIC18F67J11 | 64 | AC162091 | PIC18F87J11-ICE | 3.6V |
| PIC18F85J16 PIC18F86J11 PIC18F86J16 PIC18F87J11 | 80 | |||
| PIC18F65J50 PIC18F65J55 PIC18F66J50 PIC18F66J55 PIC18F67J50 | 64 | AC162087 | PIC18F87J50-ICE | 3.6V |
| PIC18F85J50 PIC18F85J55 PIC18F86J50 PIC18F86J55 PIC18F87J50 | 80 | |||
| PIC18F66J60 PIC18F66J65 PIC18F67J60 | 64 | AC162064 | PIC18F97J60-ICE | 3.6V |
| PIC18F86J60 PIC18F86J65 PIC18F87J60 | 80 | |||
| PIC18F96J60 PIC18F96J65 PIC18F97J60 | 100 | |||
| * PEP = Processor Extension Pak Note 1: Header required for other devices, but optional for this device. Note 2: Vddcore Max |