AC162067, AC162074
Header Identification
The AC number is used for ordering the Processor Extension Pak, which contains the debug header. However, this number is not on the header, as the board may be used for multiple headers by inserting different -ICE/-ICD devices. To identify these headers, use the following information.
| AC Number | -ICE/-ICD Device | Board Assembly Number |
| AC162067 | PIC18F45J10-ICE | 02-01854 |
| AC162074 | 02-01929 |
Header Setup and Operation
For these headers, you will need to connect jumpers J2 and J3 to select between the LF and F versions of devices.
| Device | Device Type | Jumper J2 | Jumper J3 | Function |
| PIC18LFXXJ10 | LF | 1-2 | 1-2 | Disable voltage regulator(1) |
| PIC18FXXJ10 | F | 2-3 | 2-3 | Enable voltage regulator |
| Note 1: Vddcore must be supplied externally. | ||||
Header Limitations
Sometimes a header device (-ICE/-ICD) has operational issues or errata. To determine if a device on a header has limitations, see your hardware tool documentation.
Header Dimensions
The accompanying figures list the dimensions for the debug header. Dimensions are design values in inches.
If the length and/or width of the debug header is too large a footprint for the target board, consider using stand-offs, transition sockets or other extenders in the header connection socket to raise the header above the target.

Figure: Dimensions (28/40-Pin) – AC162067

Figure: Dimensions (28/40-Pin) – AC162067