Optional Debug Headers - PIC24 Devices
Last modified by Microchip on 2024/01/16 16:48
Devices that have built-in debug circuitry do not require a header to use debug tools. However, some pins and memory must be used to support the debug function. Special -ICE/-ICD versions offering additional pins, memory, and emulator functions can be used to provide superior emulating/debugging capabilities.
Currently, available debug headers and their associated -ICE/-ICD devices are shown in the following table by the supported device.
Table: Optional Debug Headers - PIC24 Devices
| Device Supported by Debug Header | Pin Count | PEP* Part Number | -ICE/-ICD Device on Debug Header | Vdd Max |
| PIC24F08KA101(1) PIC24F08KA102(1) PIC24F16KA101(1) PIC24F16KA102(1) | 20 20/28 20 20/28 | AC244028 | PIC24F16KA102-ICE | 3.6V |
| PIC24FJ16GA002 PIC24FJ32GA002 PIC24FJ48GA002 PIC24FJ64GA002 | 28 | AC162088 | PIC24FJ64GA004-ICE | 3.6V |
| PIC24FJ16GA004 PIC24FJ32GA004 PIC24FJ48GA004 PIC24FJ64GA004 | 44 | AC162094 | ||
| PIC24FJ64GA006 PIC24FJ64GA008 PIC24FJ64GA010 | 64 80 100 | AC162065 or AC244022 | PIC24FJ128GA010-ICE | 3.6V |
| PIC24FJ96GA006 PIC24FJ96GA008 PIC24FJ96GA010 | 64 80 100 | |||
| PIC24FJ128GA006 PIC24FJ128GA008 PIC24FJ128GA010 | 64 80 100 | |||
| * PEP = Processor Extension Pak Note 1: Header required for other devices, but optional for this device. Note 2: Vddcore Max |