AC162060
Header Identification
The AC number is used for ordering the Processor Extension Pak, which contains the debug header. However, this number is not on the header, as the board may be used for multiple headers by inserting different -ICE/-ICD devices. To identify these headers, use the following information.
| AC Number | -ICE/-ICD Device | Board Assembly Number |
| AC162060 | PIC16F785-ICD | 02-01820 |
Header Setup and Operation
For the PIC16F785 20-pin header, you will need to connect the jumper J2 to enable the shunt regulator.
| Device | Device Type | Jumper J2 | Function |
| PIC16F785 | F | 1-2 | Disable shunt regulator |
| PIC16HV785 | HV | 2-3 | Enable shunt regulator |
Header Limitations
Sometimes a header device (-ICE/-ICD) has operational issues or errata. To determine if a device on a header has limitations, see your hardware tool documentation.
Header Dimensions
Figure: Dimensions – AC162060 lists the dimensions for the debug header. Dimensions are design values in inches.
If the length and/or width of the debug header is too large a footprint for the target board, consider using stand-offs, transition sockets, or other extenders in the header connection socket to raise the header above the target.

Figure: Dimensions – AC162060