Required Debug Headers Table
Last modified by Microchip on 2023/12/20 20:08
Some devices do not have built-in debug circuitry. Therefore, special -ICE/-ICDVersions of these devices are required for debug tool operation.
Currently, available debug headers and their associated -ICE/-ICD devices are shown in the following table sorted by the supported device.
Table: Required Debug Headers by Device
| Device Supported by Debug Header | Pin Count | PEP* Part Number | -ICE/-ICD Device on Debug Header | Vdd Max |
| PIC10F200/2/4/6 | 8/14 | AC162059 | PIC16F505-ICD | 5.5V |
| PIC10F220/2 | 8/14 | AC162070 | PIC16F506-ICD | 5.5V |
| PIC10F320/322 | 6/8 | AC244045 | PIC10F320-ICE | 5.5V |
| PIC10LF320/322 | 6/8 | AC244045 | PIC10F320-ICE | 3.6V |
| PIC12F508/509 | 8/14 | AC162059 | PIC16F505-ICD | 5.5V |
| PIC12F510 | 8/14 | AC162070 | PIC16F506-ICD | 5.5V |
| PIC12F519 | 8/14 | AC162096 | PIC16F526-ICD | 5.5V |
| PIC12F609/HV609 | 28 | AC162083 | PIC16F616-ICD | 5.5V |
| PIC12F615/HV615 | 28 | AC162083 | PIC16F616-ICD | 5.5V |
| PIC12F617 | 28 | AC162083 | PIC16F616-ICD | 5.5V |
| PIC12F629 | 8 | AC162050 | PIC12F675-ICD | 5.5V |
| PIC12F635 | 14 | AC162057 | PIC16F636-ICD | 5.5V |
| PIC12F675 | 8 | AC162050 | PIC12F675-ICD | 5.5V |
| PIC12F683 | 8 | AC162058 | PIC12F683-ICD | 5.5V |
| PIC12F1501(1) | 8 | AC244051 | PIC16F1509-ICE | 5.5V |
| PIC12LF1501(1) | 8 | AC244052 | PIC16LF1509-ICE | 3.6V |
| PIC16F505 | 8/14 | AC162059 | PIC16F505-ICD | 5.5V |
| PIC16F506 | 8/14 | AC162070 | PIC16F506-ICD | 5.5V |
| PIC16F526 | 8/14 | AC162096 | PIC16F526-ICD | 5.5V |
| PIC16F527 | 20 | AC244061 | PIC16F527-ICD | 5.5V |
| PIC16F570 | 28 | AC244062 | PIC16F570-ICD | 5.5V |
| PIC16F610/HV610 | 14/16 | AC162083 | PIC16F616-ICD | 5.5V |
| PIC16F616/HV616 | 14/16 | AC162083 | PIC16F616-ICD | 5.5V |
| PIC16F627A/628A | 18 | AC162053 | PIC16F648A-ICD | 5.5V |
| PIC16F630 | 14 | AC162052 | PIC16F676-ICD | 5.5V |
| PIC16F631 | 20 | AC162061 | PIC16F690-ICD | 5.5V |
| PIC16F636 | 14 | AC162057 | PIC16F636-ICD | 5.5V |
| PIC16F639(3) | 20 | AC162066 | PIC16F636-ICD | 5.5V |
| PIC16F648A | 18 | AC162053 | PIC16F648A-ICD | 5.5V |
| PIC16F676 | 14 | AC162052 | PIC16F676-ICD | 5.5V |
| PIC16F677 | 20 | AC162061 | PIC16F690-ICD | 5.5V |
| PIC16F684 | 14 | AC162055 | PIC16F684-ICD | 5.5V |
| PIC16F685/687 | 20 | AC162061 | PIC16F690-ICD | 5.5V |
| PIC16F688 | 14 | AC162056 | PIC16F688-ICD | 5.5V |
| PIC16F689/690 | 20 | AC162061 | PIC16F690-ICD | 5.5V |
| PIC16F716 | 18 | AC162054 | PIC16F716-ICD | 5.5V |
| PIC16F785/HV785 | 20 | AC162060 | PIC16F785-ICD | 5.5V |
| PIC16F1503(1) PIC16F1507(1) | 14 20 | AC244051 | PIC16F1509-ICE | 5.5V |
| PIC16LF1503(1) PIC16LF1507(1) | 14 20 | AC244052 | PIC16LF1509-ICE | 3.6V |
| PIC18F13K50 PIC18F14K50 | 20 | AC244023 | PIC18F14K50-ICE | 5.5V |
| PIC18LF13K50 PIC18LF14K50 | 20 | AC244024 | PIC18LF14K50-ICE | 3.6V, 2.75(2) |
| PIC24F04KA200(1) PIC24F04KA201(1) | 14 20 | AC244028 | PIC24F16KA102-ICE | 3.6V |
| * PEP = Processor Extension Pak Note 1: Header optional for other devices, but required for this device. Note 2:Vddcore Max Note 3: Dual die |