PICkit™ 3 In-Circuit Debugger (PG164130)
Last modified by Microchip on 2024/06/24 06:34

PICkit™ 3 In-Circuit Debugger is Microchip's lowest-cost hardware debugger/programmer. Like the MPLAB® REAL ICE™ In-Circuit Emulator and MPLAB ICD 3, it can program and debug Microchip PIC® microcontrollers and dsPIC® digital signal controllers. Also, it works seamlessly with the MPLAB X IDE.
The PICkit 3 connects to a PC using a full-speed USB 2.0 interface and connects to the target using the same interface found on all Microchip Debugger/Programmers, an In-Circuit Serial Programming™ (ICSP™) programming capability interface.
Buy PG164130 from Microchip Direct.
How It's Used

Accessories
- TPROG001