MPLAB® PM3 (DV007004)
Last modified by Microchip on 2024/01/18 15:58

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit. Use it to program Microchip's entire line of PIC® devices as well as the latest dsPIC® Digital Signal Controller (DSC) devices. When used as a stand-alone unit, data can be loaded and saved with the SD/MMC card (not included).
The MPLAB PM3 connects to a PC using either a high-speed USB 2.0 or a serial RS-232 interface. Device-specific socket modules are available for inserting your device into the programmer.