MPLAB® REAL ICE™ In-Circuit Emulator (DV244005)
Last modified by Microchip on 2024/06/24 06:30

MPLAB® REAL ICE™ In-Circuit Emulator is Microchip's most capable hardware emulator/debugger/programmer. Like the MPLAB ICD 3 and PICkit 3, it can program and debug Microchip PIC® microcontrollers and dsPIC® digital signal controllers. Also, it works seamlessly with the MPLAB X IDE.
The emulator connects to a PC using a high-speed USB 2.0 interface and connects to the target using the same interface found on all Microchip Debugger/Programmers, an In Circuit Serial Programming (ICSP) interface. An optional LVDS (Low-Voltage Differential Signal) connection is available via the Performance Pak (PDF).
How It's Used