Enter a brief description of your changes
(Required)
Minor changes are by default collapsed in the page history.
No changes
The page does not exist yet.
Failed to load changes
Version by on
Leave Collaboration
Are you sure you want to leave the realtime collaboration and continue editing alone? The changes you save while editing alone will lead to merge conflicts with the changes auto-saved by the realtime editing session.
MPLAB® Snap In-Circuit Debugger
Last modified by Microchip on 2024/01/12 15:42
The MPLAB® Snap In-Circuit Debugger (PG164100) is an ultra-low-priced debugging solution for projects not requiring high-voltage programming or advanced debug features. Therefore, it supports many of Microchip’s newer MCU offerings but not some legacy products. With a nominal feature set, the debugger is geared toward developers who don’t require advanced features. It is not intended for production programming.
Refer to the MPLAB PICkit™ 4 In-Circuit Debugger and the MPLAB X IDE User’s Guides or online help for additional information.
Menu
Microchip Support
Query Microchip Forums and get your questions answered by our community:
If you need to work with Microchip Support staff directly, you can submit a technical support case. Keep in mind that many questions can be answered through our self-help resources, so this may not be your speediest option.