Atmel-ICE Overview
Last modified by Microchip on 2023/12/20 13:07
Atmel-ICE is a powerful development tool for debugging and programming Arm® Cortex®-M based Atmel SAM microcontrollers and also Atmel AVR® microcontrollers with On-Chip Debug (OCD) capability. Both Atmel Studio 7 (now Microchip Studio) and MPLAB® X IDE support the Atmel-ICE.

Features
- Fully compatible with Atmel Studio
- Supports programming and debugging of all Atmel AVR UC3 32-bit microcontrollers on both JTAG and aWire interfaces
- Supports programming and debugging of all 8-bit AVR XMEGA® devices on both JTAG and PDI 2-wire interfaces
- Supports programming (JTAG and Serial Peripheral Interface (SPI)) and debugging (JTAG or debugWIRE) of all 8-bit Atmel megaAVR® and tinyAVR® devices with OCD
- Supports programming (TPI) of all Atmel tinyAVR 8-bit microcontrollers with support for this interface
- Supports programming and debugging of all SAM Arm Cortex-M based microcontrollers on both SWD and JTAG interfaces
- Target operating voltage range of 1.62V to 5.5V
- Draws less than 3 mA from target VTref when using debugWIRE interface and less than 1 mA for all other interfaces
- Supports JTAG clock frequencies from 32 kHz to 7.5 MHz
- Supports PDI clock frequencies from 32 kHz to 7.5 MHz
- Supports debugWIRE baud rates from 4 kbit/s to 0.5 Mbit/s
- Supports aWire baud rates from 7.5 kbit/s to 7 Mbit/s
- Supports SPI clock frequencies from 8 kHz to 5 MHz
- Supports SWD clock frequencies from 32 kHz to 2 MHz
- USB 2.0 high-speed host interface
- ITM serial trace capture at up to 3 MB/s
- Supports 10-pin 50-mil JTAG connector with both AVR and Cortex pinouts.
System Requirements:
- Atmel Studio version 6.2 or later is installed on your computer.
- Connected to the host computer using the USB cable provided, or a certified USB-micro cable.
Atmel-ICE versions:
PCBA Kit

The ATATMEL-ICE-PCBA - Atmel-ICE PCBA Kit contains:
- Atmel-ICE unit without plastic case
BASIC Kit
The ATATMEL-ICE-BASIC - Atmel-ICE Basic Kit contains:
- Atmel-ICE unit (PCBA and Plastic Enclosure)
- USB cable (1.8m, high-speed, micro-B)
- IDC flat cable with 10-pin 50-mil connector and 6-pin 100-mil connector
Full Kit
The ATATMEL-ICE - Atmel-ICE Full Kit contains:
- Atmel-ICE unit (PCBA and Plastic Enclosure)
- USB cable (1.8m, high-speed, micro-B)
- Adapter board containing 50-mil AVR, 100-mil AVR/SAM, and 100-mil 20-pin SAM adapters
- IDC flat cable with 10-pin 50-mil connector and 6-pin 100-mil connector
- 50-mil 10-pin mini squid cable with 10 x 100-mil sockets