Debug Tools for PIC® MCU and dsPIC® DSC Devices

Debug Executive: A small program used in conjunction with your application code to facilitate the on-chip debug process. It is used by all Microchip PIC® MCU and dsPIC DSC debug tools.
The Debug Executive
When using an in-circuit debugger to debug your program, some of the chip's resources are reserved for debugging functions. Your code isn't the only thing that gets programmed into the device. A small program called the Debug Executive is automatically added to your code when you build and program for debugging. Its job is to run commands sent by the PC and to control the debug process. While your program is running, it sits quietly in the background. However, whenever a breakpoint is reached or a command is received from the PC, control over the device is transferred to the debug executive.
The debug executive requires a small amount of code space, a few registers in data memory, and one or two levels of stack. In addition to on-chip resources, the In-Circuit Serial Programming™ (ICSP™) lines must be dedicated to the debug process. This means that the I/O pins multiplexed with debug clock, data, and PGM (if used) may not be used by your application while debugging.
Resource Needs
- Exclusive use of two I/O pins
- Shared control of the MCLR pin
- Some file registers (RAM)
- Some program memory locations (Flash)
- One or two hardware (return) stack locations