Installing MPLAB® Device Blocks for Simulink®
Installation Guide
Run Installer
Go to the location where you downloaded the installer and run the installer:
MatlabTools-x.xx-win.
Depending on your Windows security settings, you may get a window asking if you are sure you want to run this program. Click on Yes.
Setup
Click Next >
Click image to enlarge.
Accept License Agreement
Click on the radio button next to I accept the agreement.
Click Next >
Click image to enlarge.
Select MATLAB Version
Select the MATLAB Version's path for which you want to install the Blockset.
Click Next >
Click image to enlarge.
Installation Directory
Use the default Blockset installation location, or choose a different one if you prefer.
Click Next >
Click image to enlarge.
Blockset Location
Use the default Blockset installation location, or choose a different one if you prefer.
Click Next >
Click image to enlarge.
Setup
One instance of the previously selected MATLAB version will open automatically to complete the installation. Wait while the installer unpacks and installs all the files; the MATLAB instance will then be closed.
Click image to enlarge.
Licensing Information
If you want to use the free version of MPLAB Device Blocks for Simulink (some features disabled), simply click Next >.
If you have purchased a license for the Blockset, click on Click here to download license.
Otherwise, you can choose to:
Select Click to Purchase a license (you will receive an activation key that will unlock all features).
- or -
Select Click here to activate your license.
Click image to enlarge.
Installation Complete
Click Finish.
Click image to enlarge.
Supported Platforms
| Platform | Supported Versions |
| Windows® | Microsoft® Windows 7 / Windows 8 / Windows 10 |
Software Required
| Software Required | Supported Versions |
| MATLAB® | from release R2010a to R2017a |
| Simulink® | from release R2010a to R2017a |
| MATLAB Coder | from release R2010a to R2017a |
| Simulink Coder | from release R2010a to R2017a |
| Embedded Coder® | from release R2010a to R2017a |
Related Tools
| Related Software Tool | Supported Versions |
| MPLAB®X IDE | MPLAB X v3.55 or newer |
| MPLAB XC16 Compiler | XC16 v1.20 or newer |
| MPLAB XC32 Compiler | XC32 v1.43 or newer |
| MATLAB Fixed Point Designer | from release R2010a to R2017a |
| MATLAB Signal Processing Toolbox | from release R2010a to R2017a |
| MATLAB DSP System Toolbox | from release R2010a to R2017a |
| MATLAB Control System Toolbox | from release R2010a to R2017a |