Command-Line Options for Configuring MPLAB® X IDE

Last modified by Microchip on 2024/06/24 06:29

Many command-line options are from the NetBeans platform. See the NetBeans Startup Parameters FAQ.

In addition, a list of MPLAB® X IDE options may be found by using the --help option. For example, on a 64-bit Windows® 7 system:

> C:\Program Files (x86)\Microchip\MPLABX\vx.xx\mplab_ide\bin\mplab_ide --help