Programmer/Debugger Settings in MPLAB® X IDE

Last modified by Microchip on 2024/06/24 06:34

The Project Properties window is the place to configure the options for your programming/debugging tool. In the Categories pane on the left side of the window, expand your configuration ("Conf:[default]" in this case), find your hardware tool or simulator, and click on it to display the options for your tool. If no tool is listed in your configuration, see "Select a Programmer/Debugger Tool in MPLAB® X IDE" to learn how to add a tool to your project/configuration.

Upon selecting your tool, the first set of options displayed is usually Memories to Program. To find more options, simply expand the Option categories pull-down menu and choose a category from the list.

selecting tools options in the project properties window

For more information on the available options, refer to the documentation for your tool.