Subversion Installation and Operation with macOS® in the MPLAB® X IDE

Last modified by Microchip on 2024/06/24 06:35

Download Subversion Client

Subversion supports wide variety of operating systems. Be sure to download the installer for your operating system. Also, be sure to select the download option for client only, the server option is not needed.


Run the setup.exe file. For best results use the default selections for install options.

You may need to restart your computer after installation is completed.