Minor changes are by default collapsed in the page history.
No changes
The page does not exist yet.
Failed to load changes
Version by on
Leave Collaboration
Are you sure you want to leave the realtime collaboration and continue editing alone? The changes you save while editing alone will lead to merge conflicts with the changes auto-saved by the realtime editing session.
Using the MPLAB® XC-DSC Compiler
Last modified by Microchip on 2023/12/20 18:58
Introducing the MPLAB® XC-DSC C Compiler, a comprehensive solution for your Digital Signal Controller (DSC) device programming needs.
Key features:
It is an optimizing compiler that efficiently translates standard ANSI C programs into DSC device assembly language sources.
The compiler supports a wide range of command-line options and language extensions, providing full access to the DSC device hardware capabilities.
It allows users to have fine control over the compiler code generator, enhancing the customization and optimization of the code.
The MPLAB XC-DSC C Compiler is compatible with the dsPIC® family of DSCs, a product family that merges the high performance of Digital Signal Processor (DSP) applications with the standard microcontroller (MCU) features of embedded applications.
If you need to work with Microchip Support staff directly, you can submit a technical support case. Keep in mind that many questions can be answered through our self-help resources, so this may not be your speediest option.