Enhancements are added on top of the official v6.18 Linux kernel tag where most of the Microchip SoC features are already supported. Note as well that we re-integrate each and every stable kernel release on top of this Long Term Support (LTS) kernel revision. This means that each v6.18.x version is merged in our branch.
Here is a little summary of the main additional enhancements:
Integration of stable Long Term Support (LTS) kernel updates up to v6.18.17.
Improve support for SAMA7D65 platform.
Add initial support for SAM9X75 Curiosity Pro board.
Enhance Shutdown controller support for SAMA7D65 platform.
Add switch support for several Ethernet daughter cards.
Add support of Vivante GC520UL GFX2D GPU for SAM9X60, SAM9X75 and SAMA7D65.
Add support for New I3C controller and sensors in SAMA7D65.
If you need to work with Microchip Support staff directly, you can submit a technical support case. Keep in mind that many questions can be answered through our self-help resources, so this may not be your speediest option.