warning icon  This site will be unavailable on Friday 21 February from 11:00AM to 5:00PM MST (1800 to 2400 UTC) for system maintenance.

What Are MOSFET Drivers?

Last modified by Microchip on 2023/11/09 08:54

MOSFET drivers are interface devices that interface the low-voltage, low-power inputs from an MCU or Field Programmable Gate Array (FPGA), to a large capacitance, with fast switching times. It produces a high-current drive input for the gate of a high-power transistor such as an Insulated-Gate Bipolar Transistor (IGBT) or Power MOSFET.

MOSFET Driver Applications

  • Consumer
  • Industrial Motors
  • Power Tools
  • Medical Equipments
  • Appliances
  • Server Power Supplies
  • Data Communication Power Supplies

MOSFET Driver Configurations

  • Low Side
  • High Side
  • High Side or Low Side
  • Half-Bridge Drivers
  • Full-Bridge Drivers
  • 3-Phase Drivers