MCP16331 Step-Down DC-DC Converter
The Microchip MCP16331 is a highly-integrated, high-efficiency, fixed-frequency, step-down Direct Current (DC)-DC converter in a popular 6-pin SOT-23 or 8-pin Thin Dual Flat No Lead (TDFN) 2 x 3 package that operates from input voltage sources up to 50V. Integrated features include a high-side switch, fixed frequency Peak Current Mode Control, internal compensation, peak current limit, and over-temperature protection. Minimal external components are necessary to develop a complete step-down DC-DC converter power supply. High converter efficiency is achieved by integrating the current-limited, low-resistance, high-speed N-Channel MOSFET and associated drive circuitry. High-switching frequency minimizes the size of external filtering components, resulting in a small solution size. The MCP16331 can supply 500 mA of continuous current while regulating the output voltage from 2.0V to 24V. An integrated, high-performance Peak Current mode architecture keeps the output voltage tightly regulated, even during input voltage steps and output current transient conditions that are common in power systems. The EN input is used to turn the device ON and OFF. While OFF, only a few µA of current are consumed from the input for power shedding and load distribution applications. This pin is internally pulled up, so the device will start even if the EN pin is left floating. The output voltage is set with an external resistive divider.

Features
- Up to 96% Efficiency
- Input Voltage Range: 4.4V to 50V
- Output Voltage Range: 2.0V to 24V
- 2% Output Voltage Accuracy
- Minimum 500 mA Output Current
- 500 kHz Fixed Frequency
- Adjustable Output Voltage
- Low Device Shutdown Current: 6 µA
- Peak Current Mode Control
- Internal Compensation
- Internal Soft-Start
- Cycle-by-Cycle Peak Current Limit
- Under-Voltage Lockout (UVLO): 4.1V to Start; 3.6V to Stop
- Over-temperature Protection
- Available Package: 6-Lead SOT-23, 8-Lead 2x3 TDFN
Target Applications
- PIC® MCU, dsPIC® Digital Signal Controller (DSC) Microcontroller Bias Supply
- 48V, 24V, and 12V Industrial Input DC-DC Conversion
- Set-Top Boxes
- Domain Specific Language (DSL) Cable Modems
- Automotive
- Alternate Current (AC)/DC Adapters
- Sealed Lead Acid (SLA) Battery-Powered Devices
- AC-DC Digital Control Power Source
- Power Meters
- Consumer
- Medical and Health Care
- Distributed Power Supplies
Block Diagram
Figure 1
EN has an internal pull-up, so the device will start even if the EN pin is left floating.
Pin Function Table
| Symbol | Description |
| SW | Output switch node connects to the inductor, freewheeling diode, and bootstrap capacitor. |
| EN | Enable pin. There is an internal pull up on the VIN. To turn the device off, connect EN to GND. |
| NC | Not connected. |
| GND | Ground pin. |
| VFB | Output voltage feedback pin. Connect VFB to an external resistor divider to set the output voltage. |
| BOOST | Boost voltage that drives the internal NMOS control switch. A bootstrap capacitor is connected between the BOOST and SW pins. |
| VIN | Input supply voltage pin for power and internal biasing. |
| EP | Exposed Thermal Pad. |
Application Example
MCP16331 operates over a wide input voltage range, up to 50V maximum. Typical applications include generating a bias or VDD voltage for the PIC microcontroller product line, digital control system bias supply for AC-DC converters, 24V industrial input, and similar applications. Figure 2 shows an application example of converting 50V VIN to 3.3V VOUT.
Figure 2
| Component | Value |
| CIN | 2 X 10 µF |
| COUT | 2 X 10 µF |
| L | 15 µH |
| RTOP | 31.6 kΩ |
| RBOT | 10 kΩ |
| FW Diode | B1100 |
| Boost Diode | 1N4148 |
| CB | 100 nF |