Enter a brief description of your changes
(Required)
Minor changes are by default collapsed in the page history.
No changes
The page does not exist yet.
Failed to load changes
Version by on
Leave Collaboration
Are you sure you want to leave the realtime collaboration and continue editing alone? The changes you save while editing alone will lead to merge conflicts with the changes auto-saved by the realtime editing session.
RC Decay
Last modified by Microchip on 2023/11/09 09:03
The figure below shows a Resistor-Capacitor (RC) Decay circuit that conditions a capacitive sensor. The time it takes for the voltage to decay to a threshold is a function of the capacitance, CSEN. A PIC® MCU produces a single-pole step response (voltage) with an RC decay. This circuit measures the decay time where the threshold is proportional to VDD. R1 has a low-temperature coefficient to minimize temperature errors. The PIC MCU provides the switching and control needed.
If you need to work with Microchip Support staff directly, you can submit a technical support case. Keep in mind that many questions can be answered through our self-help resources, so this may not be your speediest option.