Comparator ICs
Last modified by Microchip on 2023/11/09 09:06
Getting Started
Our wide selection of low-power and high-speed comparators offers propagation delays from 12 µs to 47 ns to address a wide variety of applications.
Extend battery run-time with low-power comparators featuring ultra-low quiescent current down to 600 nA and operating voltages down to 1.5V.
Windowed comparators in small 1.6 × 1.6 mm Thin Dual Flat No-Lead (TDFN) packages allow for space-constrained designs.
Analog Design Software
Build fast and accurate analog circuit simulations with our MPLAB® Mindi™ Analog Simulator. It reduces your circuit design time and design risk by allowing you to simulate analog circuits prior to hardware prototyping.
- MPLAB® Mindi™ Analog Simulator Hands On Workbook
- Mastering Analog Simulations Using the MPLAB® Mindi™ Analog Simulator