Introduction to Operational Amplifiers
Closed Loop Gain Bandwidth
Last modified by Microchip on 2023/11/09 08:59
| Gain Bandwidth Product | Phase and Gain Margins |
The band of frequencies over which the gain of the closed loop is called closed-loop gain bandwidth, which is almost constant, to within a certain number of decibels (usually 3 dB).
If the operational amplifier (op-amp) has been stabilized to operate at unity gain, then the unity gain bandwidth is approximately equal to the Gain Bandwidth Product (GBWP).
The relation between closed-loop gain bandwidth, GBWP, and noise gain GN (GN =1/β):
BW ~ GBWP / GN
Now we can approximately calculate the closed-loop gain bandwidth based on GBWP and noise gain.